Notes for usage:
IMX8QXP_17x17_B0_2V5 BSDL file can be used on i.MX8QuadXPlus B0 chip with 2.5V ENET0/1 IO. 
IMX8QXP_17x17_B0_3V3 BSDL file can be used on i.MX8QuadXPlus B0 chip with 3.3V ENET0/1 IO. 
IMX8QXP_17x17_C0_2V5 BSDL file can be used on i.MX8QuadXPlus C0 chip with 2.5V ENET0/1 IO. 
IMX8QXP_17x17_C0_3V3 BSDL file can be used on i.MX8QuadXPlus C0 chip with 3.3V ENET0/1 IO.